??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSPM-LD - Switches with Stoppers - Mini Drop-Proof Type - Ball Contact Type - Cab Tire Cord - With LED
Bill of material
MSPM-LD
PN
Part No.
MSPM-LD
MATMB
Material of Main Body
416 Stainless Steel
HARDMB
Hardness of Main Body
45HRC
MATCP
Material of Ball
440C Stainless Steel
HARDCP
Hardness of Ball
50HRC
AC
Accessories
Hexagon Nut 2 pcs. (Thickness 3 Wrench Size 13), Toothed Washer 1 pc.
CORD
Cord
Cab Tire 2 Cores Dia.3/2m, Oil Resistance Min. Bending Radius 7R
STROKE
Stroke
0.5 mm
OP
Operating Point
Stroke Center Vicinity (Repeatability 0.01) mm
CF
Contact Force
1 N
AST
Allowable Static Energy
3000 N
IRE
Impact Resistance Energy
0.2 J
CM
Contact Mechanism
NO (Normally On)