??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSPM-S - Switches with Stoppers - Mini Drop-Proof Type - Ball Contact Type - Loose Wire Cord
Bill of material
MSPM-S
PN
Part No.
MSPM-S
MATMB
Material of Main Body
416 Stainless Steel
HARDMB
Hardness of Main Body
45HRC
MATB
Material of Ball
440C Stainless Steel
HARDB
Hardness of Ball
50HRC
CORD
Cord
Loose Wire 2 Cores Dia.0.6/0.5m, Oil Resistance
STROKE
Stroke
0.5 mm
OP
Operating Point
Stroke Center Vicinity (Repeatability 0.01) mm
CF
Contact Force
1 N
AST
Allowable Static Load
3000 N
IRE
Impact Resistance Energy
0.2 J
CM
Contact Mechanism
NO (Normally On)