??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Misumi
Description
MSRR - Lubricators
Bill of material
MSRR8A
PN
Part No.
NO
No.
RC
Rc (PT)
OPR
Operating Pressure Range
0~1.0 MPa
PR
Pressure Resistance
1.5 MPa
OTR
Operating Temp. Range (degrees Celsius)
5~60
OQ
Oil Quantity
55 cm**3
MDFR
Min. Dropping Flow Rate
l/min
RO
Recommended Oil
Turbine Oil 1 Type (ISO VG32)
PF
Permissible Fluid
Air
MASS
Mass
270 g