??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTF-L - Switches with Stoppers - Mini Drop-Proof Type - Flanged Cylinder Type - Cab Tire Cord
Bill of material
MSTF-L
PN
Part No.
MSTF-L
MATMB
Material of Main Body
416 Stainless Steel
HARDMB
Hardness of Main Body
45HRC
MATCP
Material of Contact Part
420 Stainless Steel
HARDCP
Hardness of Contact Part
50HRC
CORD
Cord
Cab Tire 2 Cores Dia.3/2m, Oil Resistance Min. Bending Radius 7R
STROKE
Stroke
0.5 mm
OP
Operating Point
Stroke Center Vicinity (Repeatability 0.01) mm
CF
Contact Force
1 N
AST
Allowable Static Load
3000 N
IRE
Impact Resistance Energy
0.2 J
CM
Contact Mechanism
NO (Normally On)