??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLA12MMD45S
Bill of material
MT311BDLA12MMD45S
PN
Part Number
MT311BDLA12MMD45S
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Multimode, For 4.5 mm Cable Diameter, Stainless Steel, Natural
CS
Connector Style
Bulkhead D-hole mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
4,5 mm
MF
Material/Finish
Stainless Steel
COLOR
Color
Natural