??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSLA12MMD45S
Bill of material
MT311BSLA12MMD45S
PN
Part Number
MT311BSLA12MMD45S
DESC
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Multimode, For 4.5 mm Cable Diameter, Stainless Steel, Natural
CS
Connector Style
Bulkhead square flange mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
4,5 mm
MF
Material/Finish
Stainless Steel
COLOR
Color
Natural