您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
MT311BSN12MMD45N
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MT311BSN12MMD45N
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/mt311bsn12mmd45n/mt311bsn12mmd45n.prj},{NB=MT311BSN12MMD45N},{PN=MT311BSN12MMD45N},{DESC=Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 4.5 mm Cable Diameter, Nickel aluminum bronze, Natural},{CS=Bulkhead square flange mount (straight backshell)},{FC=12},{FT=MM},{FCD=4,5},{MF=Nickel aluminum bronze},{COLOR=Natural},{DEFAULTSORTATTR=151}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSN12MMD45N
Bill of material
MT311BSN12MMD45N
PN
Part Number
MT311BSN12MMD45N
DESC
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 4.5 mm Cable Diameter, Nickel aluminum bronze, Natural
CS
Connector Style
Bulkhead square flange mount (straight backshell)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
4,5
mm
MF
Material/Finish
Nickel aluminum bronze
COLOR
Color
Natural