目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Latch clamps MTF.33/TFX-TUX(0)
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MTF-SST
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mtf_sst/mtf_tfx_tux_asmtab.prj},{NB=Latch clamps MTF.33/TFX-TUX(0)},{CODICE=AS430},{MODELLO=33/TX},{W=0},{A=200},{B=45},{C=18},{D=40},{E=49},{F=35},{G=33.5},{H=19},{I=19},{L=50},{M=34},{N=17},{O=3},{P=22.3},{Q=6.5},{S=83},{FH=500},{GR=422},{VER=1},{CODE=GG.AS429},{DESCRIPTION=MTF.33/TFX-TUX},{POS=0},{DIM01=19},{DIM02=50},{DIM03=49},{DIM04=38},{DIM05=18},{DIM06=6.5},{DIM07=M8},{DIM08=6.7},{DIM09=45},{DIM10=17},{DIM11=28},{DIM12=197},{DIM13=76.5},{DIM14=34},{DIM15=19},{DIM16=33.5},{DIM17=25.4},{DIM18=40},{DIM19=3},{DIM20=16},{DIM21=83},{DIM22=5000},{WEIGHT=480},{PPATH=mtf_tfx_tux_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
MTF-TFX-TUX - Latch clamps
Bill of material
Latch clamps MTF.33/TFX-TUX(0)
CODE
Code
GG.AS429
GG.AS429
DESCRIPTION
Description
MTF.33/TFX-TUX
MTF.33/TFX-TUX
POS
Opening angle
°
DIM01
a
19
19
mm
DIM02
b1
50
50
mm
DIM03
b2
49
49
mm
DIM04
b3
38
38
mm
DIM05
b5
18
18
mm
DIM06
d
6.5
6.5
mm
DIM07
d1
M8
M8
DIM08
d3
6.7
6.7
mm
DIM09
h1
45
45
mm
DIM10
h2
17
17
mm
DIM11
h3
28
28
mm
DIM12
l1
197
197
mm
DIM13
l3
76.5
76.5
mm
DIM14
l4
34
34
mm
DIM15
m1
19
19
mm
DIM16
m2
33.5
33.5
mm
DIM17
m3
25.4
25.4
mm
DIM18
r
40
40
mm
DIM19
s1
3
3
mm
DIM20
t
16
16
mm
DIM21
w
83
83
mm
DIM22
FH
5000
5000
N
WEIGHT
Weight
480
480
g