??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Moeller Precision Tool
Description
MTL - Round Economy Style Retainer - Heavy Duty Ball Lock - Blank Type
Bill of material
MTL 16-80/SB
PN
Part No.
SIZE
Size
M - Metric
P
Punch - Ball Lock
L - Blank
PSD
Punch Shank Dia.
mm
PL
Punch Length
mm
PS
Punch Stripper
C
mm
D
mm
E
E Body Diameter
mm
F
F Bronze Diameter
mm
G
mm
H
37.74 mm
K
45.7 mm
M
45.1 mm
N
N Stripper Rotation
°
SMT
Standard Max Travel from K-Dim. (Blue)
mm
SMTR
Standard Max Travel from K-Dim. (Red)
mm