??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Misumi
Description
MTPLA__L050, MTPLA__L075, MTPLA__L100, MTPLA__L150, MTPLK__L050, MTPLK__L075, MTPLK__L100, MTPLK__L150, MTPLN__L050, MTPLN__L075, MTPLN__L100, MTPLN__L150, MTPL__L050, MTPL__L075, MTPL__L100, MTPL__L150, MTPLP__L050, MTPLP__L075, MTPLP__L100, MTPLP__L150 - Keyless Timing Pulleys L Type
Bill of material
MTPLA37L050-E-15
PN
Part No.
MATP
Material of Pulley
STP
Surface Treatment of Pulley
HARDP
Hardness of Pulley
-
MATF
Material of Flange
STF
Surface Treatment of Flange
HARDF
Hardness of Flange
-
MATB
Material of Bushing
1045 Carbon Steel Equivalent
STB
Surface Treatment of Bushing
ALT1
Surface Treatment
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
12.7mm (1/2inch)
A
14 mm
W
19 mm
PS
Pulley Shape
DD
d 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
N*m
D
mm
L
mm
ALT3
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT4
Flange not Swaged
ALT5
Flange Swaged on One Side