??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
Misumi
Description
MTSTRW, MTSTLW - Lead Screw Both Ends Stepped Right-Hand Screw Left-Hand Screw 303 Stainless Steel
Bill of material
MTSTRW16-100-F2-V9-S2-Q9
PN
Part Number
TS
Thread Selection
D
mm
L
L 1mm Increment
mm
Введите значение для L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Введите значение для F
F 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Введите значение для S
S 1mm Increment
mm
cm
inch
ft
V
V Selection
mm
Q
Q Selection
mm
D2
D
mm
P
P Pitch
mm
ALT1
Flat Machining
FV
FV 0.5mm Increment
mm
FQ
FQ 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT3AC
AC Retaining Ring Groove
AC
AC 0.1mm Increment
mm
EEALT3AC
e Tolerance (AC)
0.0 mm
MMALT3AC
m +0.140 (AC)
0.00 mm
NNALT3AC
n Machining Limit (AC)
0.0 mm
ALT3AQ
AQ Retaining Ring Groove
AQ
AQ 0.1mm Increment
mm
EEALT3AQ
e Tolerance (AQ)
0.0 mm
MMALT3AQ
m +0.140 (AQ)
0.00 mm
NNALT3AQ
n Machining Limit (AQ)
0.0 mm
ALT2
Wrench Flats
SC
SC 1mm Increment
mm
SQ
SQ 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4MC
MC Coarse Tapping
MC
MC (Selection Range)
ALT4MQ
MQ Coarse Tapping
MQ
MQ (Selection Range)
ALT5BV
BV Threaded
BV
BV 1mm Increment
mm
MPALT5BV
BV MxPitch
0
ALT5BC
BC Threaded
BC
BC 1mm Increment
mm
MPALT5BC
BC MxPitch
0
ALT6
Square Chamfering
WALT6
W 1mm Increment
mm
AALT6
A 1mm Increment
mm
ALT7
Keyway
KC
KC 1mm Increment
mm
KV
KV 1mm Increment
mm
CALT7
C 1mm Increment
mm
BB1ALT7
b1
0 mm
TT1ALT7
t1
0.0 mm