??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
MTWK, MTWBK, RMTWK, MTSWK, MTWLK, MTWBLK, RMTWLK, MTSWLK - Lead Screw Lead Screws for Support Units
Bill of material
MTWK16-100-S2
PN
Part Number
THDS
Thread Selection
MAT
Material
ST
Surface Treatment
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
F
mm
R
mm
B
mm
T
mm
Q
mm
A
mm
MP
MxPitch
E
mm
D2
D
mm
P
P Pitch
mm
ALT8
No Retaining Ring Groove on Support Side Shaft End
ALT9
No Machining on Support Side
ALT1
Flat Machining
FE
FE 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ALT2
Wrench Flats
SE
SE 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ALT4ME
ME Coarse Tapping
ME
ME (Selection Range)
ALT4MR
MR Coarse Tapping
MR
MR (Selection Range)
ALT6
Square Chamfering
WALT6
W 1mm Increment
mm
AALT6
A 1mm Increment
mm
ALT7
Keyway
KE
KE 1mm Increment
mm
CALT7
C 1mm Increment
mm
BB1ALT7
b1
0 mm
TT1ALT7
t1
0.0 mm