??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
Moeller Precision Tool
Description
MTZ - Standard Style Retainer - Heavy Duty Ball Lock - Form Type
Bill of material
MTZ 16-80/SB MHO P8xW6 BS90
PN
Part No.
SIZE
Size
M - Metric
P
Punch - Ball Lock
Z - Form
PSD
Punch Shank Dia.
mm
PL
Punch Length
mm
PS
Punch Stripper
C
mm
D
mm
E
E Body Diameter
mm
F
F Bronze Diameter
mm
G
mm
H
37.74 mm
K
45.7 mm
M
45.1 mm
SMT
Standard Max Travel from K-Dim. (Blue)
mm
SMTR
Standard Max Travel from K-Dim. (Red)
mm
TYPE
Type
PX
P (Punch Size)
mm
Enter value for PX
P (Punch Size)
mm
cm
inch
ft
WX
W (Punch Size)
mm
Enter value for WX
W (Punch Size)
mm
cm
inch
ft
GX
G (Punch Size)
0.00 mm
RX
R (Punch Size)
mm
BSX
Ball Seat Location
°