??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp180_0012
Bill of material
MULP180-0012
PN
Part Number
MULP180-0012
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 12VDC, 15A, Input 80-264VAC, Screw Terminal, Open Frame, PGPF
POWER
Power
180 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
15 A
NO
Number of Outputs
1
LOUT
Iout 1
15 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 0.7 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
PGPF