??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp275_1012
Bill of material
MULP275-1012
PN
Part Number
MULP275-1012
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 12VDC, 20.83A, Input 80-264VAC, Screw Terminal
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
20.83 A
NO
Number of Outputs
1
LOUT
Iout 1
20.83 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 0.75 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-