??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
HECO-Schrauben
Description
MULTI-MONTI-plus A4, MMS-plus P, pan head
Bill of material
MMS-plus P A4 7,5x65 phos 50 VAR
ARTNR
Article number
PROFAM
Product Family
MULTI-MONTI-plus
D
Diameter
7.5 mm
L
Length
mm
NAME
Article description
MAT
Material
stainless steel A4
KOPF
Head
pan head
DK
Head Diameter
13.6 mm
ANTR
Recess
T-Drive
ANTRGR
Recess size
T-30
TFIX
Clamping strength tfix, standard
mm
HNOM
Embedment depth hnom. reduced
mm
TFIX2
Clamping strength tfix, reduced
mm
HNOM2
Embedment depth hnom. standard
mm
OB
Surface
self-colour, tip phosphated
VE
Quantity per package
50 piece(s)
VERP
Package type
VARIANTA - Boxes for professionals
ETA
ETA admission
yes
MASS
Weight
g
LODDEST
LOD Destination
LODLEVEL
LOD Level
LINK
Web Link
Link