??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bradley
Description
Multi Purpose Unit Acorp 175
Bill of material
multi_purpose_unit_acorp_175_semi_recessed_w_steel_door
VARIANTNAME
DEFAULTELEVATION
Default Elevation
36.000
WIDTH
Width
17.125
HEIGHT
Height
30.625
DEPTHOFWHICHPROJECTS
Depth of which projects
DEPTH
Depth
4.000
WARRANTYINFORMATION
Warranty Information
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/92/8025.pdf
OMNICLASSTITLE
OmniClass Title
Medicine Cabinets
OMNICLASSCODE
OmniClass Code
23.25.53.11.13.11
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Medicine Cabinet
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
VOIDWIDTH
Void Width
15.125
VOIDHEIGHT
Void Height
28.625
VOIDDEPTH
Void Depth
SOLIDDOOR
Solid Door
PANELDOOR
Panel Door