目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
QST20C02AA000 MultiControl duo RKSlimlift, 230 V AC
RK Rose+Krieger
LINEAR - TECHNOLOGY
Lifting devices
RK Slimlift / RK Slimlift EM
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{rose_krieger/linearkomponenten/hubsaeulen/rk_slimlift/zubehoer/st_multi_duo.prj},{NB=QST20C02AA000#MultiCtrl-duo-SL},{BEST=QST20C02AA000},{B1=334.000},{B2=306.000},{H1=5.000},{H2=62.000},{T=110.000},{BA1=320.000},{BA2=80.000},{BA3=10.000},{BD1=10.000},{BD2=5.000},{AH1=19.000},{AH2=28.500},{AA1=30.000},{AA2=271.500},{AL=6.000},{KD=6.500},{KL=40.000},{AD=18.000},{KLD1=6.000},{KLD2=8.000},{KLL1=27.000},{KLL2=15.000},{KLL3=2.000},{ABLN1=15.000},{ABLN2=150.000},{AAV11=0.500},{AAV12=20.320},{AAV13=18.800},{DAV1=20.000},{WSA1=1.000},{IDNR=},{ARTIKEL=MultiControl duo},{ARTIKELHELP=MultiCtrl-duo-SL},{ANTR=RKSlimlift, 230 V AC},{WEEE=DE71223010},{WARTUNGSINTVALL=Keine Notwendigkeit},{ECLASS80=27-24-90-90},{WARENNUMMER=85371091}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
MultiControl duo - Hubsäule Positionsbestimmung/ Steuerung
Bill of material
QST20C02AA000 MultiControl duo RKSlimlift, 230 V AC
ARTIKEL
Article description
MultiControl duo
ANTR
for drive
RKSlimlift, 230 V AC
BEST
Order-no.
QST20C02AA000
WEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
Keine Notwendigkeit
ECLASS80
eClass V 8.0
27-24-90-90
WARENNUMMER
Customs tariff number
85371091
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH