??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QMX3.P02_S55624-H107
Bill of material
QMX3.P02 Raumschaltgerät / Temp.Fühler(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
QMX3.P02 Room control unit / Temp.sensor
SA110ID05
Main product group
QMX3.P02
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with full graphic touch display
SA71012ID04
Length
88.40 mm
SA71012ID05
Width
18.00 mm
SA71012ID06
Height
133.40 mm
SA71012ID07
Height
0.19 kg
LINK
http://www.siemens.com/btproduct?S55624-H107
SA810ID03
Manufacturer’s reference number
S55624-H107
SA810ID04
Datanorm number
S55624-H107
SA810ID06
GTIN number
7612914090447
SA810ID10
Description text
Room control unit with KNX, sensor for temperature, configurable touch keys, LED display, white
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC011410
ETIMCLASSN
ETIM Classname
Room temperature sensor
IFCEXPORT
IfcExortAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
Omniclass code
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73