??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KSB
Description
Multitec 3e - Multitec Pump unit
Bill of material
Multitec_ABCD_65
CMPSIZE
Component size
INSTTYP
Installation type
WKST
Design concept
SA
Number of stages
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Drilling standard - suction flange
NMNLPRDRLPN1
Nominal pressure - suction flange drilling
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
FLNGSIZEDN1
Nominal diameter - suction flange
DN1
Nominal diameter DN1
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Drilling standard - discharge flange
NMNLPRDRLPN2
Nominal pressure - discharge flange drilling
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
FLNGSIZEDN2
Nominal diameter - discharge flange
DN2
Nominal diameter DN2
DN1POS
Position suction nozzle
DN2POS
Position discharge nozzel
LUBTYP
Type of lubrication
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
PRTCNTYP
Type of explosion protection
MTRTMPCLS
Temperature class motor
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
PHASE
Mains type Motor
VLTG
Rated voltage
MTRMATNO
Motor SAP material number
CPLNGTYP
Coupling type
CPLNGSIZE
Coupling size
BSPLTSIZE
Baseplate size
PMPDRV
Pump drive
SLTYP
Sealing type
SLCNSTRN
Shaft seal construction