MUPS-15-AC220
MEDAN
Valves
Solenoid Valve(2 Way)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{medan/valves/2way_solenoid_valve/mups.prj},{NB=MUPS-15-AC220 },{MODEL=MUPS},{PS=15},{COIL=},{FLUID=},{VOLTAGE=AC220},{PT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MEDAN
Description
MUPS - VALVE
Bill of material
MUPS-15-AC220
MODEL
Model
MUPS
PS
Pipe size
15:1/2"
20:3/4"
25:1"
15:1/2"
20:3/4"
25:1"
COIL
Coil
Special copper wire
D:DIN
Special copper wire
D:DIN
FLUID
Fluid
Water/Air
LO:Light oil
T:Steam
Water/Air
LO:Light oil
T:Steam
VOLTAGE
Voltage
AC220V(50/60)Hz
AC110V(50/60)Hz
DC24V
AC220V(50/60)Hz
AC110V(50/60)Hz
DC24V
PT
Port thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread