MUST-03-1-N-U-2-AC220
MEDAN
Valves
Solenoid Valve(2 Way)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{medan/valves/2way_solenoid_valve/must.prj},{NB=MUST-03-1-N-U-2-AC220},{MODEL=MUST},{CODE=03},{FIG=1},{SM=N},{EA=U},{COIL=2},{PLUG=},{VOLTAGE=AC220}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MEDAN
Description
MUST - VALVE
Bill of material
MUST-03-1-N-U-2-AC220
MODEL
Model
MUST
CODE
Code
03:1/8
06:1/4
08:1/4
10:3/8
03:1/8
06:1/4
08:1/4
10:3/8
FIG
Fig.
1
2
3
4
5
6
7
1
2
3
4
5
6
7
SM
Seal mat.l
N:NBR
V:VITON
N:NBR
V:VITON
EA
Exhaust accessory
U:Without
F:PS female
C:With cap
P:1/8"PS Male
U:Without
F:PS female
C:With cap
P:1/8"PS Male
COIL
Coil
2
3
2E
2
3
2E
PLUG
Plug
DIN
D:LED
G:1/2"NPT
Y:2 wires
DIN
D:LED
G:1/2"NPT
Y:2 wires
VOLTAGE
Voltage
AC220V(50/60)Hz
AC110V(50/60)Hz
DC24V
AC220V(50/60)Hz
AC110V(50/60)Hz
DC24V