??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
MV11-PL - Plastic ball muffler
Bill of material
04010002-PL
CODE
Code
TYPE
Type
MAT
Material
POM
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
G
g
GOZ
oz
NL
Noise level at 6 bar
dB
FT
Filtration threshold
- µm
WT
Working Temperature
-10 ÷ 70 °C
WTF
Working Temperature
14 ÷ 158 °F
WP
Working Pressure
0 ÷ 6 bar
WPP
Working Pressure
0 ÷ 87 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air