??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
MV14 - Exhausting Control with muffler
Bill of material
04040B01
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
Øe Tube
mm
L1
mm
L1IN
in
L2MAX
mm
L2MAXIN
in
CH
mm
G
g
GOZ
oz
WT
Working Temperature
-10 ÷ 70 °C
WTF
Working Temperature
14 ÷ 158 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air