??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
C Matic
Description
MV21 - Line flow control
Bill of material
04110B04
CODE
Code
TYPE
Type
MAT
Material
Anodised Alluminium
D1
D2
mm
D2IN
in
D3
mm
L1
mm
L1IN
in
L2MAX
mm
L2MAXIN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
L5
mm
L5IN
in
S
mm
SIN
in
CH
mm
G
g
GOZ
oz
FLOW
Flow control
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air