??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
C Matic
Description
MV37 - Flow Control with acetal push-in fitting and Handwheel
Bill of material
04270C32
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
TUBO
Øe Tube
mm
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3MAX
mm
L3MAXIN
in
L4
mm
L4IN
in
CH
mm
G
g
GOZ
oz
FLOW
Flow control
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air