??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
C Matic
Description
MV47 - Pressure control
Bill of material
4370001
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
mm
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WPIN
Working Pressure (IN)
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
WPOUT
Working Pressure (OUT)
0 ÷ 8 bar
WPP2
Working Pressure (max)
116 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air