??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
C Matic
Description
MV51 - Pressure gauge fitting
Bill of material
04410032
CODE
Code
TYPE
Type
MAT
Material
POM
DTUBO
Øe Tube
D1
3,2 mm
D1IN
.126 Inch
D2
23 mm
D2IN
.906 Inch
D3
mm
L1
16 mm
L1IN
.623 Inch
L2
mm
L2IN
Inch
L3
mm
L3IN
Inch
L4
mm
L4IN
Inch
CH
mm
G
g
OZ
oz
WT
Working Temperature
0 ÷ 70 °C
WTF
Working Temperature
32 ÷ 158 °F
WP
Working Pressure (max)
0 ÷ 10 bar
WPP
Working Pressure (max)
145 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air