您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
MVHR-300-3H-8A
MEDAN
Valves
Pilot & Mechanical Valve
Hand valve
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{medan/valves/pilot_mechanical_valve/hand_valve/mvhr.prj},{NB=MVHR-300-3H-8A},{MODEL=MVHR},{MFF=300},{CM=},{WAY=3H:3way(3port)},{BS=8A},{COLOR=},{VOLTAGE=},{WT=},{BRACKET=},{PT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MEDAN
Description
MVHR - ON-OFF VALVE
Bill of material
MVHR-300-3H-8A
MODEL
Model
MVHR
MFF
MODEL for F.R.L
300:for MA**300 series
302:for MA**302 series
400:for MA**401,403 series
300:for MA**300 series
302:for MA**302 series
400:for MA**401,403 series
CM
Control model
Blank:Manual type
S:Solenoid type
Blank:Manual type
S:Solenoid type
WAY
Way
3H:3way(3port)
BS
Bore size
8A:Rc1/4
10A:Rc3/8
8A:Rc1/4
10A:Rc3/8
COLOR
color
Blank
Blank
VOLTAGE
Voltage
Blank
Blank
WT
Wire type
Blank
Blank
BRACKET
bracket
Blank:Without
B:With bracket
Blank:Without
B:With bracket
PT
Port thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread