??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
MVL661.15-1.0_BPZ:MVL661.15-1.0
Bill of material
BPZ:MVL661.15-1.0
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID26
Product description
MVL661.15-1.0 Refrigerant valve 2P PN40
SA110ID05
Type (ASN)
MVL661.15-1.0
SA100ID04
Valve type
shut-off and control valve assemblies
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID006
CV
0.0
SA700ID27
Nennweitensystem
DN
SA700ID28
Nominal dimension
15.00
SA700ID29
nominal pressure system
PN
SA700ID30
nominal pressure
45
SA700ID008
max. operating pressure
652 psi
SA700ID08
max. operating pressure
4500 bar
SA700ID033
Minimum operating temperature TB
-40.0 F
SA700ID007
max. operating temperature
248.0 F
SA400ID03
Body material
steel
SA71012ID04
Width
5.51 Inch
SA71012ID05
Depth
4.0 Inch
SA71012ID06
Height
10.87 Inch
SA71012ID08
Weight
9.700 lb
SA740ID03
Zertification
SA810ID03
Manufacturer order number
BPZ:MVL661.15-1.0
SA810ID04
Zertification
BPZ:MVL661.15-1
SA810ID06
GTIN number
7612914016034
SA810ID10
Description text
1/2" Refrigeration Valve
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20190918
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000002
ETIMCLASSN
ETIM classname
Solenoid valve
ETIMCLASSC
ETIM classcode
EC010261
IFCEXPORT
IfcExportAs
IfcValve.MIXING
OMNICLASSNU
OmniClass number
23-27 31 29 15
OMNICLASS
OmniClass title
Thermostatically Controlled Mixing Valves
UNICLASSC
Uniclass code
Pr_65_54_94_87