??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
MVL661.25-6.3_BPZ:MVL661.25-6.3
Bill of material
BPZ:MVL661.25-6.3
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID26
Product description
SA110ID05
Type (ASN)
SA100ID04
Valve type
shut-off and control valve assemblies
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID006
CV
0.0
SA700ID27
Nominal width system
DN
SA700ID28
Nominal dimension
SA700ID29
nominal pressure system
PN
SA700ID30
nominal pressure
45
SA700ID008
max. operating pressure
652 psi
SA700ID08
max. operating pressure
4500 bar
SA700ID033
Minimum operating temperature TB
-40.0 F
SA700ID007
max. operating temperature
248.0 F
SA400ID03
Body material
steel
SA71012ID04
Width
Cal
SA71012ID05
Depth
4.0 Cal
SA71012ID06
Height
Cal
SA71012ID08
Weight
lb
SA740ID03
Zertification
SA810ID03
Manufacturer order number
SA810ID04
Zertification
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20190918
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000002
ETIMCLASSN
ETIM classname
Solenoid valve
ETIMCLASSC
ETIM classcode
EC010261
IFCEXPORT
IfcExportAs
OMNICLASSNU
OmniClass number
OMNICLASS
OmniClass title
UNICLASSC
Uniclass code