??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps1000_1024_r
Bill of material
MVPS1000-1024-R
PN
Part Number
MVPS1000-1024-R
DESC
Description
Medical AC-DC Power Supply, Power 1000W, Output 24VDC, 41.66A, Input 85-264VAC, RoHS Compliant, Fan Cooled
POWER
Power
1000 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
41.66 A
NO
Number of Outputs
1
LOUT
Iout 1
41.66 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
9.51 x 5 x 1.61 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
-
PACKAGE
Package
Enclosed
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-