??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps600_1012
Bill of material
MVPS600-1012
PN
Part Number
MVPS600-1012
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 600W, Output 12VDC, 25A, Input 85-264VAC, Screw Terminal, U-Chassis
POWER
Power
600 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
25 A
NO
Number of Outputs
1
LOUT
Iout 1
25 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
8.5 x 5 x 1.61 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-