??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
MVS661.25-6.3N_BPZ:MVS661.25-6.3N
Bill of material
MVS661.25-6.3N Refrigerant valve PN40 (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID26
Product description
MVS661.25-6.3N Refrigerant valve PN40
SA110ID05
Product type (ASN)
MVS661.25-6.3N
PREVIEW
Preview
LODLEVEL
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
25.00
SA700ID06
kvs value
6.30 m³/h
SA700ID30
nominal pressure
63
SA71012ID04
length
160.000 mm
SA71012ID05
witdh
102.000 mm
SA71012ID06
height
285.000 mm
SA71012ID08
mass (net)
5.170 kg
SA700ID07
Maximum operating temperature
120.00 °C
SA700ID08
Maximum operating pressure
63.00 bar
SA400ID03
Body material
steel
LINK
Product link
http://www.siemens.com/btproduct?BPZ:MVS661.25-6.3N
SA810ID03
Manufacturer’s reference number
BPZ:MVS661.25-6.3N
SA810ID04
Datanorm number
BPZ:MVS661.25-6.3N
SA810ID06
GTIN number
7612914068996
SA810ID10
Description text
2-port refrigerant valve, solder connection, PN 63, DN25, kvs 6.3, AC/DC 24 V, DC 0/2...10 V / 0/4...20 mA
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC010261
ETIMCLASSN
ETIM classname
Solenoid valve
IFCEXPORT
IfcExportAs
IfcValve.MIXING
OMNICLASSNU
OmniClass number
23-27 31 29 15
OMNICLASS
OmniClass title
Thermostatically Controlled Mixing Valves
UNICLASSC
Pr_65_54_94_87
SA010ID02
Sheet number of the guideline
2