??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TECHTORY Automation
Description
mw-1x1.8 - manual workstation
Bill of material
102620.99005.000
PREVIEW
Preview
ARTNR
Partnumber
102620.99005.000
A
Length
1830 mm
B
Width
930 mm
C
height
2050 mm
C1
table height
920 mm
M
wheight
165 kg
M1
max load
500 kg
PDF
Link to PDF
Open Datasheet
PDF2
Link to PDF
Open Brochure Automationsystems