??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mwlc550_1024
Bill of material
MWLC550-1024
PN
Part Number
MWLC550-1024
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 550W, Output 24VDC, 22.92A, Input 90-264VAC
POWER
Power
550 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
22.92 A
NO
Number of Outputs
1
LOUT
Iout 1
22.92 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-