??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
MX22Z - Standard magnetic buckle side super strong suction multi-core
Bill of material
MX22Z30
MODEL
Model
MX22Z30
MAT1
Shell material
kirsite
MAT2
Material of adsorption plate
SPCC
MAT3
Magnet material
ferrite
SUR1
Shell surface treatment
nickelage
SUR5
Surface treatment of adsorption plate
Chromate finish
CODE
Code
MX22Z
VAR02
P
mm
FIX02
W
40 mm
FIX04
L
20 mm
FIX06
A
22 mm
FIX08
S
12 mm
FIX10
Retention force
3 kgf
FIX12
weight
56 g
FIX95
PDF
PDF