??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
MX27S - Anti-static and dust-proof double-sided strong suction
Bill of material
MX27S38
MODEL
Model
MX27S38
MAT
Shell material
PP
MAT1
Material of adsorption plate
SUS430
SUR
Surface treatment
true qualities
CODE
Code
MX27S
VAR02
No.
FIX02
L1
48 mm
FIX04
L2
28 mm
FIX06
L3
4.4 mm
FIX08
L4
50 mm
FIX10
W1
20 mm
FIX12
W2
15 mm
FIX14
W3
10 mm
FIX16
H1
11.3 mm
FIX18
H2
3 mm
FIX20
t
1.5 mm
FIX22
P1
38 mm
FIX24
P2
38 mm
FIX26
M
M3
FIX28
attractive force
1.4 kgf
FIX30
Reference weight
0.022 kg/pcs
FIX95
PDF
PDF