MXQ16-40-XC4A
SMC
actuators
guided_actuators
slide_table
MXQ Air Slide Table
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/actuators/guided_actuators/slide_table/mxq/mxq_xc4a_asmtab.prj},{NB=MXQ16-40-XC4A(0_0)},{BORE=16},{SYMMETRIC=},{STROKE=40},{POS=0},{ADJOPT=},{FNCOPT=},{AUTOSW=},{LEAD=},{SWSIGN=},{OMSC=},{THREAD=0},{PPATH=mxq_xc4a/assembly/mxq_xc4a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 44
HELP_VARIABLE
Company
SMC
Description
MXQ-XC4A - Air Slide Table/Dust Resistant Cylinder
Bill of material
MXQ16-40-XC4A
BORE
Bore size
16
16
SYMMETRIC
Symmetric Type
(-) Standard
(L) Symmetric
(-) Standard
(L) Symmetric
STROKE
Stroke
40
40
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
ADJOPT
Adjuster Option
(-) Without adjuster
(AS) Extension end rubber stopper
(AT) Retraction end rubber stopper
(A) Rubber stopper on both ends
(CS) Extension end metal stopper
(CT) Retraction end metal stopper
(C) Metal stopper on both ends
(ASCT) Extension end rubber stopper + Retraction end metal stopper
(CSAT) Extension end metal stopper + Retraction end rubber stopper
(-) Without adjuster
(AS) Extension end rubber stopper
(AT) Retraction end rubber stopper
(A) Rubber stopper on both ends
(CS) Extension end metal stopper
(CT) Retraction end metal stopper
(C) Metal stopper on both ends
(ASCT) Extension end rubber stopper + Retraction end metal stopper
(CSAT) Extension end metal stopper + Retraction end rubber stopper
FNCOPT
Functional Option
(-) Standard type
(P) Axial piping type
(-) Standard type
(P) Axial piping type
AUTOSW
Auto switch
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
LEAD
Lead wire length
N/A
N/A
SWSIGN
Switch sign
N/A
N/A
OMSC
Made to Order Specifications
(-) None
(-X42) Anti-corrosive guide unit
(-) None
(-X42) Anti-corrosive guide unit
THREAD
Thread on/off
on
off
on
off