??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
N 125/12_5WG1125-1AB12
Bill of material
N 125/12 Spannungsversorgung 320mA(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 125/12 Power supply 320mA
SA110ID05
Main product group
N 125/12
PREVIEW
Preview
LODLEVEL
SA100ID04
Product Main Group 1
without display
BUSSPROTKOLL
Busprotokolle
KNX
SA71012ID04
Length
60.00 mm
SA71012ID05
Width
90.00 mm
SA71012ID06
Height
72.00 mm
SA71012ID07
Height
0.30 kg
SA700ID06
0.000
SA700ID11
0
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?5WG1125-1AB12
SA740ID04
Approval markings
SA810ID03
Order number
5WG1125-1AB12
SA810ID04
DataNorm number
5WG1125-1AB12
SA810ID06
GTIN number
4001869435510
SA810ID10
Description text
N 125/12 Power supply 320mA
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC000675
ETIMCLASSN
ETIM classname
Power supply for bus system
IFCEXPORT
IfcExportAs
IfcOutlet.POWEROUTLET
OMNICLASSNU
OmniClass number
23-35 23 21 13
OMNICLASS
OmniClass title
Uninterruptible Power Supply Packaged Units
UNICLASSC
Uniclass code
Pr_60_70_65