您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
N 125/22 Power supply 640mA(0)
Siemens Building Technologies ASIA/PACIFIC Portfolio
HVAC products
Software, web server and system devices
KNX system devices
Power supply units
N 125/22
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{siemens_bt_ap/hvacproducts/softwarewebserverandsystemdevices/knxsystemdevices/powersupplyunits/n12522/n_125/22_5wg1125-1ab22.prj},{NB=N 125/22 Power supply 640mA(0)},{SA810ID03=5WG1125-1AB22},{SA400ID03=0.000},{SA700ID05=60.0},{SA700ID06=90.0},{SA700ID07=72.0},{SA700ID08=0.320},{SA810ID15=1.000},{SA010ID04=Siemens Building Technologies ASIA/PACIFIC Portfolio},{SA700ID04=N 125/22 Power supply 640mA},{SA110ID05=N 125/22},{PREVIEW=../../_pool_/79/35/n201252f22_285wg1125-1ab2229.png},{SA500ID03=KNX},{LINK=http://www.siemens.com/gamma-td?ssn=5WG1125-1AB22},{SA740ID04=},{SA810ID04=5WG1125-1AB22},{SA810ID06=4001869435527},{SA810ID10=Power supply unit DC 29 V, 640 mA with additional unchoked output, N 125/22},{SA810ID14=PCE},{SA010ID06=http://www.siemens.com/buildingtechnologies},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
N 125/22_5WG1125-1AB22
Bill of material
N 125/22 Power supply 640mA(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 125/22 Power supply 640mA
SA110ID05
Product type (ASN)
N 125/22
PREVIEW
Preview
LODLEVEL
Low
Low
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
60.0
mm
SA700ID06
Depth
90.0
mm
SA700ID07
Height
72.0
mm
SA700ID08
mass (net)
0.320
kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1125-1AB22
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1125-1AB22
SA810ID04
Datanorm number
5WG1125-1AB22
SA810ID06
GTIN number
4001869435527
SA810ID10
Description text
Power supply unit DC 29 V, 640 mA with additional unchoked output, N 125/22
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000675
ETIMCLASSN
ETIM Classname
Power supply for bus system
IFCEXPORT
IfcAsExport
IfcCommunicationsAppliance.NETWORKAPPLIANCE
OMNICLASSNU
Omniclass number
23-35 23 21 13
OMNICLASS
Omniclass title
Uninterruptible Power Supply Packaged Units
UNICLASSC
Uniclass code
Pr_60_70_65