??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 141/03_5WG1141-1AB03
Bill of material
N 141/03 KNX/DALI Gateway plus(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 141/03
SA700ID04
Product feature
N 141/03 KNX/DALI Gateway plus
SA400ID03
0.000
SA700ID05
Length
90.00 mm
SA700ID06
Depth
55.00 mm
SA700ID07
Height
72.00 mm
SA700ID08
mass (net)
0.23 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1141-1AB03
SA810ID03
Manufacturer’s reference number
5WG1141-1AB03
SA810ID04
Datanorm number
5WG1141-1AB03
SA810ID06
GTIN number
7612914101006
SA810ID10
Description text
N 141/03 KNX/DALI Gateway plus
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcAsExport
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
Omniclass number
23-37 13 17
OMNICLASS
Omniclass title
Wide Area Network Devices
UNICLASSC
Uniclass code
Pr_75_72_48_05