??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
N 141/21_5WG1141-1AB21
Bill of material
N 141/21 KNX/DALI Gateway Twin plus(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
SA110ID05
Product type (ASN)
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
SA700ID05
Width
60.0 mm
SA700ID06
Depth
90.0 mm
SA700ID07
Height
72.0 mm
SA700ID08
mass (net)
0.230 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1141-1AB21
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 15 21 11
OMNICLASS
Omniclass title
Building Lighting Control Panel
UNICLASSC
Uniclass code
Pr_75_75_18_16