??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
N 17 - Low-Profile Linear Guide
Bill of material
NK-02-17-01-100
ARTNR
Part no.
N 17
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
16.7 g
AS
Type of carriage
ANZ
No. of carriages
L
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
O1
Carriage options
O2
Rail options
SP1
Carriage 1 position
mm
Enter value for SP1
Carriage 1 position
mm
cm
inch
ft
SP2
Carriage 2 position
mm
BG
Size
17
W
Width
9.6 mm
C5C6MIN
C5/C6 min.
20 mm
C5C6MAX
C5/C6 max.
49.5 mm
C5
Length
mm
C6
Length
20.0 mm