??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
N Series - Pneumatic Solenoid Valves
Bill of material
N31431091
PN
Part No.
N31431091
PR
Product
N Series
C1
N Series
C2
Valve Function
C3
Port Size / Thread Type
C4
Solenoid Enclosure
C5
Pilot Enclosure
C6
Solenoid Type / Pilot Option
C7
Pilot Configuration
C8
Voltage
C9
Options
A
1.5625 Inch
B
1.5625 Inch
C
1.5625 Inch
D
1.5000 Inch
E
1.125 Inch
G
Thread
3/8-16 NC, 7/16 DEEP
H
4.279 Inch
J
0.0000 Inch
K
2.3095 Inch
L
1.8750 Inch
M
3.1870 Inch
N
0.000 Inch