??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 90
HELP_VARIABLE
Company
Agathon
Description
N6542/ISO9182-2-A/DIN9825-D - Cylindrical with female thread on both sides
Bill of material
N6542/ISO9182/DIN9825 Zylindrisch mit Innengewinde beidseitig 6542.032.224
IDNR
Art.-Nr.
D1
d1
mm
D7
d7
M8x20 mm
L1
l1
mm
LX
lx
5 mm
ISO
ISO-Norm
DIN
DIN-Norm
LAGER
Preferred dimensions
GEWICHT
Weigth
kg
CTN
Zolltarifnummer
8466.9430
URSP
Ursprungsland
CH