You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
NBDY6
Misumi
metric
35_tubes_nozzles/suction_parts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/35_tubes_nozzles/nbdy.prj},{NB=NBDY6},{D=6},{A=45.5},{B=17.0},{E=8.1},{F=11.6},{H=49.5},{J=12},{K=16.2},{L=30.8},{ODD=12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Misumi
Description
NBDY - Valves with Adjusting Dial
Bill of material
NBDY6
PN
Part Number
NBDY6
NBDY6
D
6
6
mm
A
45.5
45.5
mm
B
17.0
17.0
mm
E
8.1
8.1
mm
F
11.6
11.6
mm
H
49.5
49.5
mm
DD
d
4.3
mm
J
12
12
mm
K
16.2
16.2
mm
L
30.8
30.8
mm