??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SCHNEEBERGER
Description
NDN Type 1
Bill of material
NDN 1-30.20
BESTNR
Order number
L
mm
HUB
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
H
Stroke
mm
A
6 mm
B
10 mm
B1
5 mm
B2
5.5 mm
BB2
4.25 mm
B3
2.15 mm
B4
5.7 mm
B5
2.3 mm
D1
Thread
M2
D2
2.2(x90°) mm
D3
2.2(x90°) mm
F
0.2 mm
R
0.2 mm
S
3 mm
T
2.9 mm
L3
mm
L4
mm
L5
3 mm
L6
4 mm
C
N
ML
Ncm
MQ
Ncm
GEW
Weight
g