??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Berger Tools
Description
NE 16x2 - Gas ejectors
Bill of material
NE16X2-125-GR
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
13.4 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
1.56xF0 daN
F1P
Polythrophic end force
2.03xF0 daN
S
Surface
0.28 cm^2
W
Weight
kg