??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Rittal
Description
Tilting adaptor 10° for support arm connection Ø 130 mm - Support arm system CP 60/120
Bill of material
6206.400
BEST
Model No.
6206.400
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Tilting adaptor 10°
BEZ2
Designation 2
for support arm connection Ø 130 mm
GEW
Weight
0.600 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882